Cam follower
Price & Availability | Order No. | Ø R | w | l | d | h | Thread | Bearing |
---|---|---|---|---|---|---|---|---|
R4030.B07 | 7 | 3 | 12 | 5 | 3 | M 3x0,5 | Ball | |
R4030.B09 | 9 | 4 | 11 | 6 | 3 | M 3x0,5 | Ball | |
R4030.B11 | 11 | 5 | 13 | 8 | 4 | M 4x0,7 | Ball | |
R4030.B13 | 13 | 4 | 14 | 8 | 4 | M 4x0,7 | Ball | |
R4030.B16 | 16 | 5 | 13 | 8 | 4 | M 4x0,7 | Ball | |
R4030.B19 | 19 | 6 | 17 | 10 | 5 | M 5x0,8 | Ball | |
R4030.BR08 | 8 | 4 | 11 | 6 | 3 | M 3x0,5 | Bronze | |
R4030.BR10 | 10 | 5 | 14 | 8 | 4 | M 4x0,7 | Bronze | |
R4030.BR13 | 13 | 5 | 14 | 8 | 4 | M 4x0,7 | Bronze | |
R4030.BR16 | 16 | 5 | 16 | 10 | 5 | M 5x0,8 | Bronze |
Stainless steel 303, bearing - stainless steel or bonze.
ABEC 5.