Price & Availability | Order No. | Stroke | Damping direction | Rod end linkage | Bore dia. | Pull damping force max. N |
Push damping force max. N |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4576.0500-TW | 0,5" | Two-way | 1/4" Ball | 0,945" | 40 | 31.1 | 1,296" | |||||||||||||||||||||||||||||||||||||
L4576.1000-TW | 1,0" | Two-way | 1/4" Ball | 0,945" | 40 | 31.1 | 1,796" | |||||||||||||||||||||||||||||||||||||
£ 173.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4576.1500-TW | 1,5" | Two-way | 1/4" Ball | 0,945" | 40 | 31.1 | 2,296" | |||||||||||||||||||||||||||||||||||||
£ 173.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4576.2000-TW | 2,0" | Two-way | 1/4" Ball | 0,945" | 40 | 31.1 | 2,796" | |||||||||||||||||||||||||||||||||||||
L4576.0500-PL | 0,5" | Pull | 1/4" Ball | 0,945" | 40 | 31.1 | 1,296" | |||||||||||||||||||||||||||||||||||||
L4576.1000-PL | 1,0" | Pull | 1/4" Ball | 0,945" | 40 | 31.1 | 1,796" | |||||||||||||||||||||||||||||||||||||
L4576.1500-PL | 1,5" | Pull | 1/4" Ball | 0,945" | 40 | 31.1 | 2.296" | |||||||||||||||||||||||||||||||||||||
L4576.2000-PL | 2,0" | Pull | 1/4" Ball | 0,945" | 40 | 31.1 | 2,796" | |||||||||||||||||||||||||||||||||||||
L4576.0500-PS | 0,5" | Push | 1/4" Ball | 0,945" | 40 | 31.1 | 1,277" | |||||||||||||||||||||||||||||||||||||
L4576.1000-PS | 1,0" | Push | 1/4" Ball | 0,945" | 40 | 31.1 | 1,777" | |||||||||||||||||||||||||||||||||||||
L4576.1500-PS | 1,5" | Push | 1/4" Ball | 0,945" | 40 | 31.1 | 2,277" | |||||||||||||||||||||||||||||||||||||
L4576.2000-PS | 2,0" | Push | 1/4" Ball | 0,945" | 40 | 31.1 | 2,777" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Aluminium 2024-T4 Piston rod.
Damping coefficient = 0-5,25 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <1g.
Operating temperature range: -55°c1g.
Operating temperature range: -55° to 150°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting hole:
Rectangular = 0.312 x 0.375 (8mm x 10mm)
Round = 0.375" (10mm)
Suggested mounting bracket thickness = 0.06 - 0.093 (1.52mm - 2.36mm)
Mounting nut torque:
Head = 4-8 in-lb (0.45 - 0.90 Nm)
Rod end = 5-15 in-lb (0.56-1.70 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
B" ball joint linkage option only available with aluminium rod.
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.