Price & Availability | Order No. | Stroke | Rod end linkage | Bore dia. | Pull damping force max. N |
Push damping force max. N |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4570.A0500 | 0,5" | Pin | 0,22" | 2.22 | 1.55 | 0,937" | |||||||||||||||||||||||||||||||||||||
L4570.A1000 | 1,0" | Pin | 0,22" | 2.22 | 1.55 | 1,437" | |||||||||||||||||||||||||||||||||||||
£ 124.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4570.A1500 | 1,5" | Pin | 0,22" | 2.22 | 1.55 | 1,937" | |||||||||||||||||||||||||||||||||||||
L4570.A2000 | 2,0" | Pin | 0,22" | 2.22 | 1.55 | 2,437" | |||||||||||||||||||||||||||||||||||||
£ 124.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4570.B0500 | 0,5" | Loop | 0,22" | 2.22 | 1.55 | 0,937" | |||||||||||||||||||||||||||||||||||||
L4570.B1000 | 1,0" | Loop | 0,22" | 2.22 | 1.55 | 1,437" | |||||||||||||||||||||||||||||||||||||
£ 124.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4570.B1500 | 1,5" | Loop | 0,22" | 2.22 | 1.55 | 1,937" | |||||||||||||||||||||||||||||||||||||
L4570.B2000 | 2,0" | Loop | 0,22" | 2.22 | 1.55 | 2,437" | |||||||||||||||||||||||||||||||||||||
£ 124.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304)
Damping coefficient = 0-0,16 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <1g.
Operating temperature range: -55°c1g.
Operating temperature range: -55° to 150°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting hole:
Rectangular = 0.312 x 0.375 (8mm x 10mm)
Round = 0.375" (10mm)
Suggested mounting bracket thickness = 0.06 - 0.125 (1.52mm - 3.18mm)
Mounting nut torque:
Head = 4-8 in-lb (0.45 - 0.90 Nm)
Rod end = 1-3 in-lb (0.11-0.34 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.