Units | Price/unit after discount | Applied Discount |
1 | £ 1,869.12 | 0% |
5 | £ 1,775.66 | 5% |
10 | £ 1,682.21 | 10% |
20 | £ 1,588.75 | 15% |
50 | £ 1,401.84 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,869.12 | 0% |
5 | £ 1,775.66 | 5% |
10 | £ 1,682.21 | 10% |
20 | £ 1,588.75 | 15% |
50 | £ 1,401.84 | 25% |
Precision air motor of stainless steel body and aluminium construction.
The balanced rotor is positioned between precision ball bearings which virtually eliminates friction and wear.
A hardened planetary gear system provides increased torque transmission capabilities and long-life.
For medical, robotic and industrial applications.
Gears slip above the torque*.
Figures below relate to average free speed and stall torque specifications at 90 psi.
Maximum shaft loading 7,5Kg.
Please read operating and installation manual carefully, to ensure product life.
Shaft seals available for units having free speeds of 2000 rpm or less. If you require a sealed motor please clearly specify when ordering and add -S to part number.
LF=lubrication free version