Units | Price/unit after discount | Applied Discount |
1 | £ 27.88 | 0% |
5 | £ 25.09 | 10% |
20 | £ 22.30 | 20% |
40 | £ 19.52 | 30% |
100 | £ 16.73 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.88 | 0% |
5 | £ 25.09 | 10% |
20 | £ 22.30 | 20% |
40 | £ 19.52 | 30% |
100 | £ 16.73 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,06 - 0,15mm. Rack shift coefficient x = 0.5.
For module 1.5 hubless steel gears with 60-100 teeth see R5194. For gears with 8-10 teeth see R5198 & R5199, for gears with 12-14 teeth see R5200,
for gears with 15-100 teeth See R5201 & R5204 (reduced weight version).
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.