Units | Price/unit after discount | Applied Discount |
1 | £ 102.63 | 0% |
2 | £ 92.37 | 10% |
3 | £ 87.24 | 15% |
5 | £ 82.10 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 102.63 | 0% |
2 | £ 92.37 | 10% |
3 | £ 87.24 | 15% |
5 | £ 82.10 | 20% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,06 - 0,15mm. This is a reduced wight version of the hubless gears R5194.
For module 1.5 hubless steel gears with 60-100 teeth see R5194. For gears with8-10 teeth see R5198 &R5199, for 12-14 teeth see R5200, for gears with 15-100 teeth See R5201 & R5194 (reduced weight version).
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.