Units | Price/unit after discount | Applied Discount |
1 | £ 20.73 | 0% |
5 | £ 18.66 | 10% |
20 | £ 16.58 | 20% |
40 | £ 14.51 | 30% |
100 | £ 12.44 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.73 | 0% |
5 | £ 18.66 | 10% |
20 | £ 16.58 | 20% |
40 | £ 14.51 | 30% |
100 | £ 12.44 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,05 - 0,125mm.
Module 1.25 for gears with 14-120 teeth see R5180, for gears with 8-11 teeth see R5181, for gears with 8-10 teeth see R5182, for gears with 12-17 teeth see R5183.
To calculate the max. allowable torque that the gear can produce (in Nm) take the figure (in Watts) from the transfer capability table below, and apply to formula: Torque (in Nm) = 9550*[value in kW(from table below)/rpm]. Apply a suitable safety factor depending on frequency of use, type of working etc.