Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H9 |
l1 | l2 | l3 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5181.125-08 | 8 | Shifted gear * | 13.3 | 15 | 13.3 | 75 | 20 | 40 | 6.00 | 77.1 | ||||||||||||||||||||||||||||||||||||||
£ 24.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5181.125-09 | 9 | Shifted gear * | 14.6 | 15 | 14.6 | 75 | 20 | 40 | 7.11 | 92.9 | ||||||||||||||||||||||||||||||||||||||
£ 27.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5181.125-10 | 10 | Shifted gear * | 15.8 | 15 | 15.8 | 75 | 20 | 40 | 8.27 | 110.2 | ||||||||||||||||||||||||||||||||||||||
£ 29.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5181.125-11 | 11 | Shifted gear * | 17.1 | 15 | 17.1 | 75 | 20 | 40 | 9.44 | 129.0 | ||||||||||||||||||||||||||||||||||||||
£ 30.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth.
Amount of backlash when assembling gears = 0,05 - 0,125mm. Rack shift coefficient x = 0.5.
Module 1.25 for gears with 14-120 teeth see R5180, for gears with 8-10 teeth see R5182, for gears with 12-17 teeth see R5183, for gears with 18-120 teeth see R5185.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.