Units | Price/unit after discount | Applied Discount |
1 | £ 10.28 | 0% |
5 | £ 9.25 | 10% |
20 | £ 8.22 | 20% |
40 | £ 7.20 | 30% |
100 | £ 6.17 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 10.28 | 0% |
5 | £ 9.25 | 10% |
20 | £ 8.22 | 20% |
40 | £ 7.20 | 30% |
100 | £ 6.17 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,05 - 0,125mm.
Module 1.25 for gears with 8-11 teeth see R5181, for gears with 8-10 teeth see R5180, for gears with 12-17 teeth see R5183, for gears with 18-120 teeth see R5185.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.