Units | Price/unit after discount | Applied Discount |
1 | £ 28.68 | 0% |
5 | £ 25.81 | 10% |
20 | £ 22.94 | 20% |
40 | £ 20.08 | 30% |
100 | £ 17.21 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.68 | 0% |
5 | £ 25.81 | 10% |
20 | £ 22.94 | 20% |
40 | £ 20.08 | 30% |
100 | £ 17.21 | 40% |
Blue polyacetal (PA, also known as polyoxymethylene/POM), machined. Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
Blue polyacetal machined gears are suitable for use in food machinery applications. Approved by the FDA (USA) and by regulators in the EU and Japan, where the food has an alcohol percentage of <15%. Please clean gears thoroughly before use.
For module 0.8 blue polyacetal gears with 14-15 teeth, see R5156.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.