Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
l1 | l2 | l3 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5144.080-014 | 14 | 11.2 | 12.8 | 7 | 6 | 95 | 28 | 60 | 0.95 | 25.2 | ||||||||||||||||||||||||||||||||||||||
£ 56.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5144.080-015 | 15 | 12.0 | 13.6 | 7 | 6 | 95 | 28 | 60 | 1.06 | 26.0 | ||||||||||||||||||||||||||||||||||||||
£ 60.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5144.080-016 | 16 | 12.8 | 14.4 | 7 | 6 | 95 | 28 | 60 | 1.18 | 26.9 | ||||||||||||||||||||||||||||||||||||||
£ 65.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5144.080-018 | 18 | 14.4 | 16.0 | 7 | 8 | 95 | 28 | 60 | 1.42 | 44.1 | ||||||||||||||||||||||||||||||||||||||
£ 69.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
R5144.080-020 | 20 | 16.0 | 17.6 | 7 | 10 | 95 | 28 | 60 | 1.66 | 66.0 | ||||||||||||||||||||||||||||||||||||||
£ 74.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For a version of this product with a bore, see R5142. For stainless steel module 0.8 gears with 10-12 teeth, see R5141; for 16-120 teeth, see R5146.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.