Units | Price/unit after discount | Applied Discount |
1 | £ 12.78 | 0% |
5 | £ 11.50 | 10% |
20 | £ 10.22 | 20% |
40 | £ 8.95 | 30% |
100 | £ 7.67 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.78 | 0% |
5 | £ 11.50 | 10% |
20 | £ 10.22 | 20% |
40 | £ 8.95 | 30% |
100 | £ 7.67 | 40% |
White polyacetal (PA, also known as polyoxymethylene/POM), machined, with steel set screws. Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For module 0.8 white polyacetal gears with 16-120 teeth, see R5152.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.