Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H9 |
d4 | l1 | l3 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5112.050-014 | 14 | 7.0 | 8.0 | 8 | 3 | 9 | 18 | 3 | 2xM 3 | 0.214 | 1.15 | ||||||||||||||||||||||||||||||||||||||
£ 12.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5112.050-015 | 15 | 7.5 | 8.5 | 8 | 3 | 9 | 18 | 3 | 2xM 3 | 0.229 | 1.22 | ||||||||||||||||||||||||||||||||||||||
£ 13.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5112.050-016 | 16 | 8.0 | 9.0 | 8 | 3 | 9 | 18 | 3 | 2xM 3 | 0.244 | 1.29 | ||||||||||||||||||||||||||||||||||||||
£ 13.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5112.050-018 | 18 | 9.0 | 10.0 | 8 | 3 | 10 | 18 | 3 | 2xM 3 | 0.275 | 1.65 | ||||||||||||||||||||||||||||||||||||||
£ 13.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
White polyacetal, machined. Accuracy to JIS B 1702-1 (ISO) class 9-10. Steel set screw.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
Module 0.5 for gears with 20-120 teeth see R5113. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.