Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5123.050-015 | 15 | 7.5 | 8.5 | 8 | 3 | 8.5 | 18 | 3 | 2xM 3 | 0.95 | 6.0 | ||||||||||||||||||||||||||||||||||||||
£ 13.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-016 | 16 | 8.0 | 9.0 | 8 | 3 | 9.0 | 18 | 3 | 2xM 3 | 1.05 | 6.9 | ||||||||||||||||||||||||||||||||||||||
£ 13.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-018 | 18 | 9.0 | 10.0 | 8 | 4 | 10.0 | 18 | 3 | 2xM 3 | 1.26 | 8.1 | ||||||||||||||||||||||||||||||||||||||
£ 14.35 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-020 | 20 | 10.0 | 11.0 | 8 | 4 | 11.0 | 18 | 3 | 2xM 3 | 1.48 | 10.3 | ||||||||||||||||||||||||||||||||||||||
£ 14.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-021 | 21 | 10.5 | 11.5 | 8 | 4 | 11.5 | 18 | 3 | 2xM 3 | 1.59 | 11.5 | ||||||||||||||||||||||||||||||||||||||
£ 15.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-022 | 22 | 11.0 | 12.0 | 8 | 4 | 12.0 | 18 | 3 | 2xM 3 | 1.71 | 12.7 | ||||||||||||||||||||||||||||||||||||||
£ 15.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5123.050-024 | 24 | 12.0 | 13.0 | 8 | 4 | 13.0 | 18 | 3 | 2xM 3 | 1.93 | 15.4 | ||||||||||||||||||||||||||||||||||||||
£ 15.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Carbon steel (ISO C45). Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
For module 0.5 steel gears with 10-14 teeth, see R5121; for 25-120 teeth see R5125.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.