Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l3 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5105.050-016 | 16 | 8.0 | 9.0 | 8 | 4 | 9.0 | 18 | 3 | 2xM 3 | 0.53 | 6.2 | ||||||||||||||||||||||||||||||||||||||
£ 31.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-018 | 18 | 9.0 | 10.0 | 8 | 4 | 10.0 | 18 | 3 | 2xM 3 | 0.63 | 8.2 | ||||||||||||||||||||||||||||||||||||||
£ 33.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-020 | 20 | 10.0 | 11.0 | 8 | 4 | 11.0 | 18 | 3 | 2xM 3 | 0.74 | 10.4 | ||||||||||||||||||||||||||||||||||||||
£ 36.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-024 | 24 | 12.0 | 13.0 | 8 | 5 | 13.0 | 18 | 3 | 2xM 3 | 0.97 | 14.5 | ||||||||||||||||||||||||||||||||||||||
£ 41.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-025 | 25 | 12.5 | 13.5 | 8 | 5 | 13.5 | 18 | 3 | 2xM 3 | 1.02 | 15.9 | ||||||||||||||||||||||||||||||||||||||
£ 51.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-028 | 28 | 14.0 | 15.0 | 8 | 5 | 15.0 | 18 | 3 | 2xM 3 | 1.20 | 20.5 | ||||||||||||||||||||||||||||||||||||||
£ 55.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5105.050-030 | 30 | 15.0 | 16.0 | 8 | 6 | 16.0 | 18 | 3 | 2xM 3 | 1.32 | 22.7 | ||||||||||||||||||||||||||||||||||||||
£ 58.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
Module 0.5 for gears with 10-15 teeth see R5104. For long spur gears with 16-20 teeth see R5106.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.