Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
l1 | l2 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5104.050-010 | 10 | 5.0 | 6.0 | 10 | 6.0 | 55 | 45 | 0.29 | 11.7 | ||||||||||||||||||||||||||||||||||||||
£ 24.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R5104.050-012 | 12 | 6.0 | 7.0 | 10 | 7.0 | 55 | 45 | 0.40 | 16.0 | ||||||||||||||||||||||||||||||||||||||
£ 26.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R5104.050-014 | 14 | 7.0 | 8.0 | 10 | 8.0 | 55 | 45 | 0.53 | 21.0 | ||||||||||||||||||||||||||||||||||||||
£ 31.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
R5104.050-015 | 15 | 7.5 | 8.5 | 10 | 8.5 | 55 | 45 | 0.59 | 23.8 | ||||||||||||||||||||||||||||||||||||||
£ 33.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
For module 0,5 stainless gears with 16-120 teeth see R5105, R5106 and R5108. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.