Anti-backlash Pinions
1,0 to 0,5 module
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355 anodized before cutting).
Hub - stainless steel (DIN 1,4305).
20° pressure angle.
Quality class DIN 7, AGMA 10.
ØH= 10 when bore=5mm
ØH= 13 when bore=8mm.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).