Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | d1 | d2 | d3 | d4 | d5 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|
R2090.030-10 | 30 | 10 | 30 | 30 | 45.0 | 48.0 | 27 | 15 | 12 | |
R2090.035-10 | 35 | 10 | 33 | 36 | 52.5 | 55.5 | 27 | 15 | 12 | |
R2090.040-10 | 40 | 10 | 40 | 45 | 60.0 | 63.0 | 27 | 15 | 12 | |
R2090.050-12 | 50 | 12 | 40 | 45 | 75.0 | 78.0 | 27 | 15 | 12 | |
R2090.060-12 | 60 | 12 | 50 | 55 | 90.0 | 93.0 | 27 | 15 | 12 | |
R2090.018-12 | 18 | 12 | 60 | 85 | 120.0 | 123.0 | 27 | 15 | 12 |
Core - A2 Stainless Steel
Gear - Machined from cast Nylon blocks
20° pressure angle.
Quality class DIN 7, AGMA 10.
ØH= 10 when bore=5mm
ØH= 13 when bore=8mm.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).