S/S Right Angle Drive
two Ø8 shafts
Price & Availability | CAD | Order No. | Shaft dia. | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Output shaft C max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2359.1 | 25 | 1 | 4.55 | 15.50 | 15.50 | 9.45 | ||||||||||||||||||||||||||||||||||||||
£ 2,748.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R2359.2 | 25 | 2 | 3.37 | 11.50 | 11.50 | 9.45 | ||||||||||||||||||||||||||||||||||||||
£ 3,023.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 400N. Max. axial loading 160N.
Angular alignment: 15' to 30' of arc.