S/S Right Angle Drive
two Ø8 shafts
Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2358.1-1 | 25 | 1 | 1:1 | 4.55 | 31 | 9.14 | ||||||||||||||||||||||||||||||||||||||
£ 2,498.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2358.2-1 | 25 | 2 | 1:1 | 4.55 | 31 | 9.14 | ||||||||||||||||||||||||||||||||||||||
£ 2,623.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2358.1-2 | 25 | 1 | 2:1 | 3.37 | 23 | 9.14 | ||||||||||||||||||||||||||||||||||||||
£ 2,828.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2358.2-2 | 25 | 2 | 2:1 | 3.37 | 23 | 9.14 | ||||||||||||||||||||||||||||||||||||||
£ 2,970.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 400N. Max. axial loading 160N.
Angular alignment: 15' to 30' of arc.