S/S Right Angle Drive
two Ø8 shafts
Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Output shaft C max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2351.1 | 8 | 1 | 0.24 | 0.80 | 0.80 | 0.48 | ||||||||||||||||||||||||||||||||||||||
£ 767.10 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2351.2 | 8 | 2 | 0.16 | 0.55 | 0.55 | 0.48 | ||||||||||||||||||||||||||||||||||||||
£ 940.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Lightweight aluminium alloy housing.
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 60N. Max. axial loading 20N.
Angular alignment: 15' to 30' of arc.