S/S Right Angle Drive
two Ø8 shafts
Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2352.1-1 | 15 | 1 | 1:1 | 0.88 | 6 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 981.47 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2352.2-1 | 15 | 2 | 1:1 | 0.880 | 6 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 1,232.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2352.1-2 | 15 | 1 | 2:1 | 0.59 | 4 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 925.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2352.2-2 | 15 | 2 | 2:1 | 0.59 | 4 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 972.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 140N. Max. axial loading 50N.
Angular alignment: 15' to 30' of arc.