Dual chains
4mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|---|
R1053.030-04-PH | Ø4 | 30 | 38.05 | 39.62 | |
R1053.025-04-PH | Ø4 | 25 | 31.71 | 33.27 | |
R1053.026-04-PH | Ø4 | 26 | 32.98 | 34.54 | |
R1053.028-04-PH | Ø4 | 28 | 35.51 | 37.08 | |
R1053.032-04-PH | Ø4 | 32 | 40.59 | 40.64 | |
R1053.034-04-PH | Ø4 | 34 | 43.13 | 44.70 | |
R1053.035-04-PH | Ø4 | 35 | 44.39 | 45.95 | |
R1053.036-04-PH | Ø4 | 36 | 45.66 | 47.22 | |
R1053.038-04-PH | Ø4 | 38 | 48.20 | 49.78 | |
R1053.040-04-PH | Ø4 | 40 | 50.74 | 52.30 | |
R1053.045-04-PH | Ø4 | 45 | 57.08 | 58.65 | |
R1053.050-04-PH | Ø4 | 50 | 63.42 | 64.97 | |
R1053.055-04-PH | Ø4 | 55 | 69.76 | 71.12 | |
R1053.060-04-PH | Ø4 | 60 | 76.10 | 77.67 | |
R1053.065-04-PH | Ø4 | 65 | 82.45 | 84.02 | |
R1053.070-04-PH | Ø4 | 70 | 88.79 | 90.37 | |
R1053.075-04-PH | Ø4 | 75 | 95.13 | 96.70 | |
R1053.080-04-PH | Ø4 | 80 | 101.47 | 103.05 | |
R1053.025-06-PH | Ø6 | 25 | 31.71 | 33.27 | |
R1053.026-06-PH | Ø6 | 26 | 32.98 | 34.54 | |
R1053.028-06-PH | Ø6 | 28 | 35.51 | 37.08 | |
R1053.030-06-PH | Ø6 | 30 | 38.05 | 39.62 | |
R1053.032-06-PH | Ø6 | 32 | 40.59 | 40.64 | |
R1053.034-06-PH | Ø6 | 34 | 43.13 | 44.70 | |
R1053.035-06-PH | Ø6 | 35 | 44.39 | 45.95 | |
R1053.036-06-PH | Ø6 | 36 | 45.66 | 47.22 | |
R1053.038-06-PH | Ø6 | 38 | 48.20 | 49.78 | |
R1053.040-06-PH | Ø6 | 40 | 50.74 | 52.30 | |
R1053.045-06-PH | Ø6 | 45 | 57.08 | 58.65 | |
R1053.050-06-PH | Ø6 | 50 | 63.42 | 64.97 | |
R1053.055-06-PH | Ø6 | 55 | 69.76 | 71.12 | |
R1053.060-06-PH | Ø6 | 60 | 76.10 | 77.67 | |
R1053.065-06-PH | Ø6 | 65 | 82.45 | 84.02 | |
R1053.070-06-PH | Ø6 | 70 | 88.79 | 90.37 | |
R1053.075-06-PH | Ø6 | 75 | 95.13 | 96.70 | |
R1053.080-06-PH | Ø6 | 80 | 101.47 | 103.05 | |
R1053.025-08-PH | Ø8 | 25 | 31.71 | 33.27 | |
R1053.026-08-PH | Ø8 | 26 | 32.98 | 34.54 | |
R1053.028-08-PH | Ø8 | 28 | 35.51 | 37.08 | |
R1053.030-08-PH | Ø8 | 30 | 38.05 | 39.62 | |
R1053.032-08-PH | Ø8 | 32 | 40.59 | 40.64 | |
R1053.034-08-PH | Ø8 | 34 | 43.13 | 44.70 | |
R1053.035-08-PH | Ø8 | 35 | 44.39 | 45.95 | |
R1053.036-08-PH | Ø8 | 36 | 45.66 | 47.22 | |
R1053.038-08-PH | Ø8 | 38 | 48.20 | 49.78 | |
R1053.040-08-PH | Ø8 | 40 | 50.74 | 52.30 | |
R1053.045-08-PH | Ø8 | 45 | 57.08 | 58.65 | |
R1053.050-08-PH | Ø8 | 50 | 63.42 | 64.97 | |
R1053.055-08-PH | Ø8 | 55 | 69.76 | 71.12 | |
R1053.060-08-PH | Ø8 | 60 | 76.10 | 77.67 | |
R1053.065-08-PH | Ø8 | 65 | 82.45 | 84.02 | |
R1053.070-08-PH | Ø8 | 70 | 88.79 | 90.37 | |
R1053.075-08-PH | Ø8 | 75 | 95.13 | 96.70 | |
R1053.080-08-PH | Ø8 | 80 | 101.47 | 103.05 |
Aluminium pulley with teflon bushings.
d2 for Ø4 = 8mm
d2 for Ø6 = 12mm
d2 for Ø8 = 16mm
Other no's of teeth are available on request.
Operate with R1050 series chain.