Dual chains
4mm pitch
Price & Availability | Order No. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|
R1052.A014-H | 14 | 17.76 | 19.34 | |
R1052.A015-H | 15 | 19.03 | 20.61 | |
R1052.A016-H | 16 | 20.29 | 21.87 | |
R1052.A017-H | 17 | 21.56 | 23.14 | |
R1052.A018-H | 18 | 22.83 | 24.41 | |
R1052.A019-H | 19 | 24.10 | 25.68 | |
R1052.A020-H | 20 | 25.37 | 26.95 | |
R1052.A022-H | 22 | 27.90 | 29.48 | |
R1052.A024-H | 24 | 30.44 | 32.02 | |
R1052.A025-H | 25 | 31.71 | 33.26 | |
R1052.A026-H | 26 | 32.98 | 34.56 | |
R1052.A028-H | 28 | 35.51 | 37.09 | |
R1052.A030-H | 30 | 38.05 | 39.63 | |
R1052.A032-H | 32 | 40.59 | 42.17 | |
R1052.A035-H | 35 | 44.39 | 45.97 | |
R1052.A036-H | 36 | 45.66 | 47.24 | |
R1052.A040-H | 40 | 50.47 | 52.32 | |
R1052.A045-H | 45 | 57.10 | 58.66 | |
R1052.A050-H | 50 | 63.41 | 65.00 | |
R1052.A055-H | 55 | 69.76 | 71.34 | |
R1052.A060-H | 60 | 76.10 | 77.68 | |
R1052.A065-H | 65 | 82.45 | 84.02 | |
R1052.A070-H | 70 | 88.79 | 90.37 | |
R1052.A075-H | 75 | 95.13 | 96.71 | |
R1052.A080-H | 80 | 101.47 | 103.05 |
Aluminium DIN 3,1355 anodized.
Other no's of teeth available on request.
Stainless steel equivalent available.
Operate with R1050 series chain.