Dual chains
4mm pitch
Price & Availability | Order No. | No. of teeth | Pitch diameter | Outside dia. |
---|---|---|---|---|
R1043.014-HL | 14¹ | 17.76 | 19.33 | |
R1043.015-HL | 15¹ | 19.02 | 20.57 | |
R1043.016-HL | 16 | 20.29 | 21.87 | |
R1043.017-HL | 17 | 21.56 | 23.11 | |
R1043.018-HL | 18 | 22.83 | 24.38 | |
R1043.019-HL | 19 | 24.10 | 25.65 | |
R1043.020-HL | 20 | 25.37 | 26.92 | |
R1043.022-HL | 22 | 27.90 | 29.46 | |
R1043.024-HL | 24 | 30.44 | 32.00 | |
R1043.025-HL | 25 | 31.71 | 33.27 | |
R1043.026-HL | 26 | 32.98 | 34.54 | |
R1043.028-HL | 28 | 35.51 | 37.08 | |
R1043.030-HL | 30 | 38.05 | 39.62 | |
R1043.032-HL | 32 | 40.59 | 42.16 | |
R1043.035-HL | 35 | 44.39 | 45.95 | |
R1043.036-HL | 36 | 45.66 | 47.22 | |
R1043.040-HL | 40 | 50.73 | 52.30 | |
R1043.045-HL | 45 | 57.08 | 58.65 | |
R1043.050-HL | 50 | 63.42 | 64.97 | |
R1043.055-HL | 55 | 69.76 | 71.32 | |
R1043.060-HL | 60 | 76.10 | 77.67 | |
R1043.065-HL | 65 | 82.44 | 84.00 | |
R1043.070-HL | 70 | 88.79 | 90.35 | |
R1043.075-HL | 75 | 95.13 | 96.70 | |
R1043.080-HL | 80 | 101.47 | 103.02 |
Aluminium DIN 3,1355 anodized.
¹ Sprockets with Ø19,0 PD and smaller are recommended for idler use only.
Other no.'s of teeth available on request.
Stainless steel equivalent available.
Operate with R1040 and R1041 series chain.