Dual chains
4mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch diameter | Outside dia. |
---|---|---|---|---|---|
R1040.012-08-AL | Ø8 | 12¹² | 15.33 | 16.79 | |
R1040.013-08-AL | Ø8 | 13¹² | 16.49 | 18.06 | |
R1040.014-08-AL | Ø8 | 14¹² | 17.76 | 19.33 | |
R1040.015-08-AL | Ø8 | 15¹ | 19.02 | 20.57 | |
R1040.016-08-AL | Ø8 | 16 | 20.29 | 21.87 | |
R1040.017-08-AL | Ø8 | 17 | 21.56 | 23.11 | |
R1040.018-08-AL | Ø8 | 18 | 22.83 | 24.38 | |
R1040.019-08-AL | Ø8 | 19 | 24.10 | 25.65 | |
R1040.020-08-AL | Ø8 | 20 | 25.37 | 26.92 | |
R1040.022-08-AL | Ø8 | 22 | 27.90 | 29.46 | |
R1040.024-08-AL | Ø8 | 24 | 30.44 | 32.00 | |
R1040.025-08-AL | Ø8 | 25 | 31.71 | 33.27 | |
R1040.026-08-AL | Ø8 | 26 | 32.98 | 34.54 | |
R1040.028-08-AL | Ø8 | 28 | 35.51 | 37.08 | |
R1040.030-08-AL | Ø8 | 30 | 38.05 | 39.62 | |
R1040.032-08-AL | Ø8 | 32 | 40.59 | 42.16 | |
R1040.035-08-AL | Ø8 | 35 | 44.39 | 45.95 | |
R1040.036-08-AL | Ø8 | 36 | 45.66 | 47.22 | |
R1040.040-08-AL | Ø8 | 40 | 50.73 | 52.30 | |
R1040.045-08-AL | Ø8 | 45 | 57.08 | 58.65 | |
R1040.050-08-AL | Ø8 | 50 | 63.42 | 64.97 | |
R1040.055-08-AL | Ø8 | 55 | 69.76 | 71.32 | |
R1040.060-08-AL | Ø8 | 60 | 76.10 | 77.67 | |
R1040.065-08-AL | Ø8 | 65 | 82.44 | 84.00 | |
R1040.070-08-AL | Ø8 | 70 | 88.79 | 90.35 | |
R1040.075-08-AL | Ø8 | 75 | 95.13 | 96.70 | |
R1040.080-08-AL | Ø8 | 80 | 101.47 | 103.20 | |
R1040.045-06-AL | Ø6 | 45 | 57.08 | 58.65 | |
R1040.050-06-AL | Ø6 | 50 | 63.42 | 64.97 | |
R1040.055-06-AL | Ø6 | 55 | 69.76 | 71.32 | |
R1040.060-06-AL | Ø6 | 60 | 76.10 | 77.67 | |
R1040.065-06-AL | Ø6 | 65 | 82.44 | 84.00 | |
R1040.070-06-AL | Ø6 | 70 | 88.79 | 90.35 | |
R1040.075-06-AL | Ø6 | 75 | 95.13 | 96.70 | |
R1040.080-06-AL | Ø6 | 80 | 101.47 | 103.20 |
Aluminium DIN 3,1355 anodized.
¹ sprockets with Ø19.0 PD and smaller are recommended for idler use only.
² for 12-14 teeth, hub diameter equals 12,9.
Other no.'s of teeth available on request.
Stainless steel equivalent available.
Operate with R1040 series chain.