Units | Price/unit after discount | Applied Discount |
1 | £ 259.72 | 0% |
5 | £ 233.75 | 10% |
10 | £ 220.76 | 15% |
20 | £ 194.79 | 25% |
50 | £ 168.82 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 259.72 | 0% |
5 | £ 233.75 | 10% |
10 | £ 220.76 | 15% |
20 | £ 194.79 | 25% |
50 | £ 168.82 | 35% |
Steel.
Capable of withstanding bending movements. Compact size.
Shaft & hub surface roughness: Rt max. 16µ, Ra 3µ
Do not use any oil with molybdenum bisulphide, high pressure additives,
or grease as these reduce the coefficient of friction.
Max torque (Mt) and Axial thrust (Fa) values are only valid if standard oils are used.
Assembly:
Carefully clean the hub and shaft contact surfaces and apply a film of lightweight oil.
Slide the locking assembly into the hub bore, insert the shaft
and tighten gradually in cross sequence to 50% of torque value indicated in table.
Repeat the same operation by tightening all screws to rated torque.
Re-check screws are tightened up to torque value in the table.
Disassembly:
Loosen the cap screws. Insert the screws into the dismantling threading and tighten gradually
and regularly in crossed sequence up to 50% of torque value indicated in the rating table.
When the front cone is loose, to release the rear cone keep tightening the screws and repeat the sequence above.