Gear and Sprocket Hubs
Price & Availability | CAD | Order No. | Bore dia. B | l | Ø A | Ø H | t | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3242.041 | 4 | 6 | 10 | 13 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.042 | 4 | 6 | 10 | 13 | 3.0 | ||||||||||||||||||||||||||||||||||||||
R3242.043 | 4 | 6 | 10 | 13 | 5.0 | ||||||||||||||||||||||||||||||||||||||
£ 39.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
R3242.044 | 4 | 6 | 10 | 13 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.045 | 4 | 6 | 10 | 13 | 9.5 | ||||||||||||||||||||||||||||||||||||||
£ 67.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
R3242.061 | 6 | 6 | 10 | 13 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.062 | 6 | 6 | 10 | 13 | 3.0 | ||||||||||||||||||||||||||||||||||||||
R3242.063 | 6 | 6 | 10 | 13 | 5.0 | ||||||||||||||||||||||||||||||||||||||
R3242.064 | 6 | 6 | 10 | 13 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.065 | 6 | 6 | 10 | 13 | 9.5 | ||||||||||||||||||||||||||||||||||||||
R3242.071 | 7 | 6 | 10 | 13 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.072 | 7 | 6 | 10 | 13 | 3.0 | ||||||||||||||||||||||||||||||||||||||
R3242.073 | 7 | 6 | 10 | 13 | 5.0 | ||||||||||||||||||||||||||||||||||||||
R3242.074 | 7 | 6 | 10 | 13 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.075 | 7 | 6 | 10 | 13 | 9.5 | ||||||||||||||||||||||||||||||||||||||
R3242.080 | 8 | 13 | 10 | 20 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.081 | 8 | 13 | 10 | 20 | 3.0 | ||||||||||||||||||||||||||||||||||||||
R3242.082 | 8 | 13 | 10 | 20 | 5.0 | ||||||||||||||||||||||||||||||||||||||
R3242.083 | 8 | 13 | 10 | 20 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.084 | 8 | 13 | 10 | 20 | 9.5 | ||||||||||||||||||||||||||||||||||||||
R3242.101 | 10 | 13 | 16 | 20 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.102 | 10 | 13 | 16 | 20 | 4.8 | ||||||||||||||||||||||||||||||||||||||
R3242.103 | 10 | 13 | 16 | 20 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.104 | 10 | 13 | 16 | 20 | 9.5 | ||||||||||||||||||||||||||||||||||||||
R3242.105 | 10 | 13 | 16 | 20 | 10.0 | ||||||||||||||||||||||||||||||||||||||
R3242.121 | 12 | 13 | 16 | 20 | 1.6 | ||||||||||||||||||||||||||||||||||||||
R3242.122 | 12 | 13 | 16 | 20 | 4.8 | ||||||||||||||||||||||||||||||||||||||
R3242.123 | 12 | 13 | 16 | 20 | 6.4 | ||||||||||||||||||||||||||||||||||||||
R3242.124 | 12 | 13 | 16 | 20 | 9.5 | ||||||||||||||||||||||||||||||||||||||
R3242.125 | 12 | 13 | 16 | 20 | 10.0 |
Stainless steel DIN 1,4305.
Diameters A & B are concentric within 0,013mm.
Fasten component to hub with epxoy cement or stake and dutch pin.