Gear and Sprocket Hubs
Price & Availability | CAD | Order No. | d1 tol. h8 |
d2 tol. S8 |
d3 | d4 | l1 | l2 | l3 | Clamp no. (R3250) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3245.041 | 4 | 10 | 5.6 | 12 | 4.8 | 1.6 | 0.8 | R3250.041 | ||||||||||||||||||||||||||||||||||||||
R3245.042 | 4 | 10 | 5.6 | 12 | 4.8 | 3.0 | 0.8 | R3250.042 | ||||||||||||||||||||||||||||||||||||||
R3245.043 | 4 | 10 | 5.6 | 12 | 4.8 | 5.0 | 0.8 | R3250.043 | ||||||||||||||||||||||||||||||||||||||
R3245.044 | 4 | 10 | 5.6 | 12 | 4.8 | 6.4 | 0.8 | R3250.044 | ||||||||||||||||||||||||||||||||||||||
R3245.045 | 4 | 10 | 5.6 | 12 | 4.8 | 9.5 | 0.8 | R3250.045 | ||||||||||||||||||||||||||||||||||||||
R3245.061 | 6 | 10 | 7.6 | 13 | 6.2 | 1.6 | 1.2 | R3250.061 | ||||||||||||||||||||||||||||||||||||||
R3245.062 | 6 | 10 | 7.6 | 13 | 6.2 | 3.0 | 1.2 | R3250.062 | ||||||||||||||||||||||||||||||||||||||
£ 17.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
R3245.063 | 6 | 10 | 7.6 | 13 | 6.2 | 5.0 | 1.2 | R3250.063 | ||||||||||||||||||||||||||||||||||||||
R3245.064 | 6 | 10 | 7.6 | 13 | 6.2 | 6.4 | 1.2 | R3250.064 | ||||||||||||||||||||||||||||||||||||||
R3245.065 | 6 | 10 | 7.6 | 13 | 6.2 | 9.5 | 1.2 | R3250.065 | ||||||||||||||||||||||||||||||||||||||
R3245.071 | 7 | 10 | 8.6 | 14 | 6.6 | 1.6 | 1.6 | R3250.071 | ||||||||||||||||||||||||||||||||||||||
R3245.072 | 7 | 10 | 8.6 | 14 | 6.6 | 3.0 | 1.6 | R3250.072 | ||||||||||||||||||||||||||||||||||||||
R3245.073 | 7 | 10 | 8.6 | 14 | 6.6 | 5.0 | 1.6 | R3250.073 | ||||||||||||||||||||||||||||||||||||||
R3245.074 | 7 | 10 | 8.6 | 14 | 6.6 | 6.4 | 1.6 | R3250.074 | ||||||||||||||||||||||||||||||||||||||
R3245.075 | 7 | 10 | 8.6 | 14 | 6.6 | 9.5 | 1.6 | R3250.075 | ||||||||||||||||||||||||||||||||||||||
R3245.081 | 8 | 10 | 9.6 | 16 | 7.6 | 1.6 | 1.6 | R3250.081 | ||||||||||||||||||||||||||||||||||||||
R3245.082 | 8 | 10 | 9.6 | 16 | 7.6 | 3.0 | 1.6 | R3250.082 | ||||||||||||||||||||||||||||||||||||||
R3245.083 | 8 | 10 | 9.6 | 16 | 7.6 | 5.0 | 1.6 | R3250.083 | ||||||||||||||||||||||||||||||||||||||
R3245.084 | 8 | 10 | 9.6 | 16 | 7.6 | 6.4 | 1.6 | R3250.084 | ||||||||||||||||||||||||||||||||||||||
R3245.085 | 8 | 10 | 9.6 | 16 | 7.6 | 9.5 | 1.6 | R3250.085 | ||||||||||||||||||||||||||||||||||||||
R3245.101 | 10 | 16 | 11.6 | 24 | 7.6 | 1.6 | 1.6 | R3250.101 | ||||||||||||||||||||||||||||||||||||||
R3245.102 | 10 | 16 | 11.6 | 24 | 7.6 | 4.8 | 1.6 | R3250.102 | ||||||||||||||||||||||||||||||||||||||
R3245.103 | 10 | 16 | 11.6 | 24 | 7.6 | 6.4 | 1.6 | R3250.103 | ||||||||||||||||||||||||||||||||||||||
R3245.104 | 10 | 16 | 11.6 | 24 | 7.6 | 9.5 | 1.6 | R3250.104 | ||||||||||||||||||||||||||||||||||||||
R3245.105 | 10 | 16 | 11.6 | 24 | 7.6 | 10.0 | 1.6 | R3250.105 | ||||||||||||||||||||||||||||||||||||||
R3245.121 | 12 | 16 | 13.6 | 30 | 9.6 | 1.6 | 1.6 | R3250.121 | ||||||||||||||||||||||||||||||||||||||
R3245.122 | 12 | 16 | 13.6 | 30 | 9.6 | 4.8 | 1.6 | R3250.122 | ||||||||||||||||||||||||||||||||||||||
R3245.123 | 12 | 16 | 13.6 | 30 | 9.6 | 6.4 | 1.6 | R3250.123 | ||||||||||||||||||||||||||||||||||||||
R3245.124 | 12 | 16 | 13.6 | 30 | 9.6 | 9.5 | 1.6 | R3250.124 | ||||||||||||||||||||||||||||||||||||||
R3245.125 | 12 | 16 | 13.6 | 30 | 9.6 | 10.0 | 1.6 | R3250.125 |
Stainless steel (DIN 1,4305).
Concentric to bore within 0,013mm.
For clamps see part no. R3250.