Slip Couplings
Aluminium
Price & Availability | Order No. | Type | Ø A +0.03 |
Ø B +0.03 |
Adj. torque range min. Ncm |
Adj. torque range max. Ncm |
l | m |
---|---|---|---|---|---|---|---|---|
R3081.006-25 | Oldham Slip | 6 | 6 | 2.4 | 53.0 | 36.0 | 25 | |
R3081.008-25 | Oldham Slip | 8 | 8 | 2.4 | 53.0 | 36.0 | 25 | |
R3081.006-31 | Oldham Slip | 6 | 6 | 7.8 | 132.4 | 42.5 | 31 | |
R3081.008-31 | Oldham Slip | 8 | 8 | 7.8 | 132.4 | 42.5 | 31 | |
£ 122.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Aluminium with alocrom finish.
Hubs and plates - heat treated steel.
Sintered bronze bearing.
Bi-directional.
Max. backlash 2°.
Max. operating temperature +80°C.