Neo-flex coupling
Price & Availability | Order No. | Hub | d1 +0.03|-0.00 |
d2 +0.03|-0.00 |
d3 | d4 | l1 | l2 | Torque max. Ncm |
Angle misalign. max. |
---|---|---|---|---|---|---|---|---|---|---|
R3063.003-006-BR | Brass | 3.18 | 6.35 | 19.1 | 19.1 | 19.1 | 6.5 | 27 | 10° | |
R3063.006-006-BR | Brass | 6.00 | 6.00 | 19.1 | 19.1 | 19.1 | 6.5 | 27 | 10° | |
R3063.106-006-BR | Brass | 6.35 | 6.35 | 19.1 | 19.1 | 19.1 | 6.5 | 27 | 10° | |
R3063.005-005-BR | Brass | 5.00 | 5.00 | 27.2 | 27.9 | 25.4 | 7.9 | 169 | 10° | |
R3063.206-006-BR | Brass | 6.00 | 6.00 | 27.2 | 27.9 | 25.4 | 7.9 | 169 | 10° | |
R3063.006-008-BR | Brass | 6.00 | 8.00 | 27.2 | 27.9 | 25.4 | 7.9 | 169 | 10° | |
R3063.007-007-BR | Brass | 7.00 | 7.00 | 27.2 | 27.9 | 25.4 | 7.9 | 169 | 10° | |
R3063.006-006-AL | Alum. | 6.00 | 6.00 | 20.1 | 33.7 | 30.7 | 10.2 | 248 | 10° | |
R3063.006-008-AL | Alum. | 6.00 | 8.00 | 20.1 | 33.7 | 30.7 | 10.2 | 248 | 10° | |
R3063.008-010-AL | Alum. | 8.00 | 10.00 | 20.1 | 33.7 | 30.7 | 10.2 | 248 | 10° | |
R3063.010-010-AL | Alum. | 10.00 | 10.00 | 20.1 | 33.7 | 30.7 | 10.2 | 248 | 10° | |
R3063.106-006-AL | Alum. | 6.00 | 6.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° | |
R3063.006-012-AL | Alum. | 6.00 | 12.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° | |
R3063.008-008-AL | Alum. | 8.00 | 8.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° | |
R3063.010-012-AL | Alum. | 10.00 | 12.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° | |
R3063.011-011-AL | Alum. | 11.00 | 11.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° | |
R3063.012-012-AL | Alum. | 12.00 | 12.00 | 24.2 | 41.4 | 38.1 | 12.5 | 429 | 10° |
Delrin outer ring, brass or aluminium hub.
Zero backlash, low inertia.
Offers simultaneous lateral and angular misalignment.
Corrosion resistant, no lubrication required.
Resonance damping, shaft can pass through for easy installation.
Max. lateral misalignment 1,0
Max. operating temperature +60°C.
Clamp hub is integral to hub on CO29 series.
Additional bore sizes on request.