Units | Price/unit after discount | Applied Discount |
1 | £ 0.72 | 0% |
10 | £ 0.65 | 10% |
20 | £ 0.61 | 15% |
40 | £ 0.54 | 25% |
50 | £ 0.50 | 30% |
100 | £ 0.43 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 0.72 | 0% |
10 | £ 0.65 | 10% |
20 | £ 0.61 | 15% |
40 | £ 0.54 | 25% |
50 | £ 0.50 | 30% |
100 | £ 0.43 | 40% |
Steel (1.0037), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1479.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
L2 dimension indicates the length of thread from each end that has been overcut.
This means you can screw from one end a total of length l2. Please note if screwing in from both ends the length of thread is half l2.
Sizes M6-M16, have overlapping thread, from M20 middle part is relieved.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.