Price & Availability | CAD | Order No. | d1 | l1 | l2 | A/F | Adjustment | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3825.006-ZP | M 6 | 30 | 22.5 | 10 | 15 | 0.02 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.60 per unit (click for quantity discounts)
Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.008-ZP | M 8 | 35 | 25.0 | 13 | 15 | 0.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.72 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.010-ZP | M10 | 45 | 33.0 | 16 | 21 | 0.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts)
Ready to despatch 68 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.012-ZP | M12 | 55 | 40.0 | 18 | 25 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.21 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.016-ZP | M16 | 75 | 55.0 | 24 | 35 | 0.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.76 per unit (click for quantity discounts)
Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.020-ZP | M20 | 95 | 24.0 | 30 | 47 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.36 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.024-ZP | M24 | 115 | 29.0 | 36 | 57 | 0.53 | ||||||||||||||||||||||||||||||||||||||||||||
£ 59.04 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3825.030-ZP | M30 | 125 | 36.0 | 46 | 53 | 1.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.74 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (1.0037), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1479.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
L2 dimension indicates the length of thread from each end that has been overcut.
This means you can screw from one end a total of length l2. Please note if screwing in from both ends the length of thread is half l2.
Sizes M6-M16, have overlapping thread, from M20 middle part is relieved.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.