Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1 | £ 13.25 | 0% |
10 | £ 11.93 | 10% |
25 | £ 11.26 | 15% |
50 | £ 10.60 | 20% |
100 | £ 9.94 | 25% |
250 | £ 9.28 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.25 | 0% |
10 | £ 11.93 | 10% |
25 | £ 11.26 | 15% |
50 | £ 10.60 | 20% |
100 | £ 9.94 | 25% |
250 | £ 9.28 | 30% |
Housing: Black plastic (Igumid G).
Stud: Steel, silver zinc plated.
Low weight.
Maintenance free.
Thread. Stud: Right Hand. Housing: .L for left hand, .R for right hand
Plastic stud available on request,
(add -PS to part number). Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.