Steel Ball & Socket Joint
Price & Availability | CAD | Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 | d4 | h1 ±0.3 |
Weight g |
h2 ±0.3 |
l2 min. |
A/F tol. h14 |
Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3468.R005 | Right | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.60 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3468.R006 | Right | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts)
Ready to despatch 233 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3468.R008 | Right | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.69 per unit (click for quantity discounts)
Ready to despatch 169 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3468.R010 | Right | 16 | 35 | M10 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.96 per unit (click for quantity discounts)
Ready to despatch 247 Need more? Please call us.
|
Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 | d4 | h1 ±0.3 |
Weight g |
h2 ±0.3 |
l2 min. |
A/F tol. h14 |
Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3468.R005 | Right | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 |
R3468.R006 | Right | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 |
R3468.R008 | Right | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 |
R3468.R010 | Right | 16 | 35 | M10 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 |
Stainless steel (A4, AISI 316).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
For sealing cap version, see R3476, standard thread is right hand, (for left hand thread see R3467).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.