Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1 | £ 86.11 | 0% |
50 | £ 77.50 | 10% |
100 | £ 68.89 | 20% |
200 | £ 64.58 | 25% |
500 | £ 60.28 | 30% |
1000 | £ 51.67 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 86.11 | 0% |
50 | £ 77.50 | 10% |
100 | £ 68.89 | 20% |
200 | £ 64.58 | 25% |
500 | £ 60.28 | 30% |
1000 | £ 51.67 | 40% |
Stainless steel (A2, AISI 303), sealing cap: neoprene.
Supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.