Units | Price/unit after discount | Applied Discount |
1 | £ 3.70 | 0% |
50 | £ 3.33 | 10% |
100 | £ 2.96 | 20% |
200 | £ 2.78 | 25% |
500 | £ 2.59 | 30% |
1000 | £ 2.22 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.70 | 0% |
50 | £ 3.33 | 10% |
100 | £ 2.96 | 20% |
200 | £ 2.78 | 25% |
500 | £ 2.59 | 30% |
1000 | £ 2.22 | 40% |
Steel, silver zinc plated, ball stud: steel minimum tensile strength Rm=600N/mm².
Housing: steel minimum tensile strength Rm=500N/mm²), sealing cap: neoprene.
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see R3471).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.