Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1 | £ 11.60 | 0% |
50 | £ 9.28 | 20% |
100 | £ 8.70 | 25% |
200 | £ 8.12 | 30% |
500 | £ 7.54 | 35% |
1000 | £ 6.96 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.60 | 0% |
50 | £ 9.28 | 20% |
100 | £ 8.70 | 25% |
200 | £ 8.12 | 30% |
500 | £ 7.54 | 35% |
1000 | £ 6.96 | 40% |
Stainless steel (A4, AISI 316).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
For sealing cap version, see R3476, standard thread is right hand, (for left hand thread see R3467).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.