Units | Price/unit after discount | Applied Discount |
1 | £ 25.11 | 0% |
50 | £ 22.60 | 10% |
100 | £ 20.09 | 20% |
200 | £ 18.83 | 25% |
500 | £ 17.58 | 30% |
1000 | £ 15.07 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 25.11 | 0% |
50 | £ 22.60 | 10% |
100 | £ 20.09 | 20% |
200 | £ 18.83 | 25% |
500 | £ 17.58 | 30% |
1000 | £ 15.07 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
For sealing cap version, see R3477.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.