Units | Price/unit after discount | Applied Discount |
1 | £ 11.54 | 0% |
50 | £ 10.39 | 10% |
100 | £ 9.23 | 20% |
200 | £ 8.66 | 25% |
500 | £ 8.08 | 30% |
1000 | £ 6.92 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.54 | 0% |
50 | £ 10.39 | 10% |
100 | £ 9.23 | 20% |
200 | £ 8.66 | 25% |
500 | £ 8.08 | 30% |
1000 | £ 6.92 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
For sealing cap version, see R3477.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.