Price & Availability | CAD | Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 | d4 | h1 ±0.3 |
Weight g |
h2 ±0.3 |
l2 min. |
A/F tol. h14 |
Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3466.R005 | Right | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R006 | Right | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.78 per unit (click for quantity discounts)
Ready to despatch 116 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R008 | Right | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.47 per unit (click for quantity discounts)
Ready to despatch 96 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R010 | Right | 16 | 35 | M10 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.09 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R012 | Right | 16 | 35 | M12 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R014 | Right | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R015 | Right | 19 | 45 | M14 | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 63.86 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3466.R016 | Right | 19 | 45 | M16 | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 63.86 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 | d4 | h1 ±0.3 |
Weight g |
h2 ±0.3 |
l2 min. |
A/F tol. h14 |
Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3466.R005 | Right | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 |
R3466.R006 | Right | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 |
R3466.R008 | Right | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 |
R3466.R010 | Right | 16 | 35 | M10 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 |
R3466.R012 | Right | 16 | 35 | M12 | 16 | 24.0 | 20.0 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 |
R3466.R014 | Right | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 |
R3466.R015 | Right | 19 | 45 | M14 | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 |
R3466.R016 | Right | 19 | 45 | M16 | 22 | 30.0 | 28.0 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
For sealing cap version, see R3476, standard thread is right hand, (for left hand thread see R3467).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.