Units | Price/unit after discount | Applied Discount |
1 | £ 3.83 | 0% |
50 | £ 3.45 | 10% |
100 | £ 3.06 | 20% |
200 | £ 2.87 | 25% |
500 | £ 2.68 | 30% |
1000 | £ 2.30 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.83 | 0% |
50 | £ 3.45 | 10% |
100 | £ 3.06 | 20% |
200 | £ 2.87 | 25% |
500 | £ 2.68 | 30% |
1000 | £ 2.30 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
For sealing cap version, see R3476, standard thread is right hand, (for left hand thread see R3467).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.