Units | Price/unit after discount | Applied Discount |
1 | £ 2.42 | 0% |
50 | £ 2.18 | 10% |
100 | £ 1.94 | 20% |
200 | £ 1.82 | 25% |
500 | £ 1.69 | 30% |
1000 | £ 1.45 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.42 | 0% |
50 | £ 2.18 | 10% |
100 | £ 1.94 | 20% |
200 | £ 1.82 | 25% |
500 | £ 1.69 | 30% |
1000 | £ 1.45 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread.
For sealing cap version, see R3471.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.