Units | Price/unit after discount | Applied Discount |
1 | £ 849.95 | 0% |
3 | £ 807.45 | 5% |
5 | £ 764.96 | 10% |
10 | £ 679.96 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 849.95 | 0% |
3 | £ 807.45 | 5% |
5 | £ 764.96 | 10% |
10 | £ 679.96 | 20% |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities. C0rad is the load rating for a single telescopic slide.
Temperature range: -30°C to +170°C.
A double direction stroke can be obtained by removing the end stops screws at the end of each side of the intermediate member.
For double direction strokes, when the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Only to be used for horizontal movements.
Special strokes up to 130% of the closed length can be provided on request.