Price & Availability | CAD | Order No. | h1 | h2 | h3 | h4 | l1 | l2 stroke | l3 | l4 | w1 | w2 | r1 | For screws d1 | No. of holes | Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1992.44-0200 | 43 | 20 | 11.5 | 11.5 | 200 | 210 | - | 60 | 12 | 6.5 | 1.5 | M5 | 5 | 114 | 0.54 | ||||||||||||||||||||||||||||||||
£ 234.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0225 | 43 | 20 | 11.5 | 11.5 | 225 | 235 | - | 72.5 | 12 | 6.5 | 1.5 | M5 | 5 | 130 | 0.59 | ||||||||||||||||||||||||||||||||
£ 241.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0250 | 43 | 20 | 11.5 | 11.5 | 250 | 260 | - | 85 | 12 | 6.5 | 1.5 | M5 | 5 | 144 | 0.67 | ||||||||||||||||||||||||||||||||
£ 248.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0275 | 43 | 20 | 11.5 | 11.5 | 275 | 285 | - | 97.5 | 12 | 6.5 | 1.5 | M5 | 5 | 162 | 0.74 | ||||||||||||||||||||||||||||||||
£ 254.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0300 | 43 | 20 | 11.5 | 11.5 | 300 | 310 | - | 110 | 12 | 6.5 | 1.5 | M5 | 5 | 180 | 0.81 | ||||||||||||||||||||||||||||||||
£ 261.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0325 | 43 | 20 | 11.5 | 11.5 | 325 | 335 | - | 122.5 | 12 | 6.5 | 1.5 | M5 | 5 | 196 | 0.87 | ||||||||||||||||||||||||||||||||
£ 267.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0350 | 43 | 20 | 11.5 | 11.5 | 350 | 360 | - | 135 | 12 | 6.5 | 1.5 | M5 | 5 | 210 | 0.94 | ||||||||||||||||||||||||||||||||
£ 275.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0375 | 43 | 20 | 11.5 | 11.5 | 375 | 385 | - | 147.5 | 12 | 6.5 | 1.5 | M5 | 5 | 226 | 1.01 | ||||||||||||||||||||||||||||||||
£ 282.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0400 | 43 | 20 | 11.5 | 11.5 | 400 | 410 | - | 160 | 12 | 6.5 | 1.5 | M5 | 5 | 246 | 1.08 | ||||||||||||||||||||||||||||||||
£ 288.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0425 | 43 | 20 | 11.5 | 11.5 | 425 | 435 | - | 172.5 | 12 | 6.5 | 1.5 | M5 | 5 | 262 | 1.14 | ||||||||||||||||||||||||||||||||
£ 297.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0450 | 43 | 20 | 11.5 | 11.5 | 450 | 460 | - | 185 | 12 | 6.5 | 1.5 | M5 | 7 | 276 | 1.21 | ||||||||||||||||||||||||||||||||
£ 304.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0500 | 43 | 20 | 11.5 | 11.5 | 500 | 510 | 110 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 312 | 1.35 | ||||||||||||||||||||||||||||||||
£ 317.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0550 | 43 | 20 | 11.5 | 11.5 | 550 | 560 | 135 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 342 | 1.48 | ||||||||||||||||||||||||||||||||
£ 332.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0600 | 43 | 20 | 11.5 | 11.5 | 600 | 610 | 160 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 384 | 1.62 | ||||||||||||||||||||||||||||||||
£ 351.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0650 | 43 | 20 | 11.5 | 11.5 | 650 | 660 | 185 | 100 | 12 | 6.5 | 1.5 | M5 | 7 | 408 | 1.75 | ||||||||||||||||||||||||||||||||
£ 371.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0700 | 43 | 20 | 11.5 | 11.5 | 700 | 710 | 160 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 444 | 1.89 | ||||||||||||||||||||||||||||||||
£ 391.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0750 | 43 | 20 | 11.5 | 11.5 | 750 | 760 | 185 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 474 | 2.02 | ||||||||||||||||||||||||||||||||
£ 411.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0800 | 43 | 20 | 11.5 | 11.5 | 800 | 810 | 210 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 510 | 2.16 | ||||||||||||||||||||||||||||||||
£ 431.59 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0850 | 43 | 20 | 11.5 | 11.5 | 850 | 860 | 235 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 540 | 2.29 | ||||||||||||||||||||||||||||||||
£ 458.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0900 | 43 | 20 | 11.5 | 11.5 | 900 | 910 | 260 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 576 | 2.43 | ||||||||||||||||||||||||||||||||
£ 485.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-0950 | 43 | 20 | 11.5 | 11.5 | 950 | 960 | 285 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 612 | 2.56 | ||||||||||||||||||||||||||||||||
£ 512.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1992.44-1000 | 43 | 20 | 11.5 | 11.5 | 1000 | 1010 | 310 | 150 | 12 | 6.5 | 1.5 | M5 | 7 | 648 | 2.70 | ||||||||||||||||||||||||||||||||
£ 539.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Cold drawn bearing steel, raceways are not hardened. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings on request.
This is a lower cost slide with non-hardened raceways but still providing high load capacity.
Temperature range: -30°C to +170°C.
More suited for less frequent opening applications.
Only to be used for horizontal movements.
C0rad is the load rating for a single telescopic slide.
The fixed top member must be mounted to the fixed structure and the moving member to the mobile structure - using all of the threaded holes.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.