Units | Price/unit after discount | Applied Discount |
1 | £ 2,475.06 | 0% |
3 | £ 2,351.31 | 5% |
5 | £ 2,227.55 | 10% |
10 | £ 1,980.05 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2,475.06 | 0% |
3 | £ 2,351.31 | 5% |
5 | £ 2,227.55 | 10% |
10 | £ 1,980.05 | 20% |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities and have very low deflection characteristics.
Temperature range: -30°C to +110°C.
This is the single direction stroke version - the moving member can extend out of only one side of the slide.
Moving rail must be lower rail (unless technical department consulted).
C0rad is the load rating for a single telescopic slide.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Special strokes up to 130% of the closed length can be provided on request.
Only to be used for horizontal movements.