Units | Price/unit after discount | Applied Discount |
1 | £ 11,761.20 | 0% |
2 | £ 10,585.08 | 10% |
3 | £ 9,997.02 | 15% |
5 | £ 9,408.96 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11,761.20 | 0% |
2 | £ 10,585.08 | 10% |
3 | £ 9,997.02 | 15% |
5 | £ 9,408.96 | 20% |
Incorporates a Motorola 32 bit microcomputer. Configurable to run up to four stepper or servo motors. For 2/4 phase bipolar stepper motors.
Power input 100-240V AC, 47-63 Hz.
Communication: RS-485 (up to 19,2 kbps) 10 Base-T Ethernet.
Encoder feedback: High speed differential inputs up to 12Mhz.
Number of I/O: 4 x inputs, 4 x outputs.
Program and data storage: 1000 lines x 80 characters. 510 variables. 8000 array elements in up to 30 arrays.
Easy programming with simple command language. Communication drivers are available for Windows, .NET, Mac OSX and Linux.
Operating temperature 0°C to 50°C, humidity 20-95%.
Can be plugged into, and control up to four axes simultaneously. Comes with cables and software. Simple plug and play system via USB port of your laptop or PC.
Micro-stepping is the number of steps per revolution of the motor output shaft.