Price & Availability | Order No. | No. of axes | Encoder | Voltage for stepper driver | Output current continuous Amps |
Output current peak Amps |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3524.ST2X | Two stepper | No | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 6,771.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.ST2X-E | Two stepper | Yes | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 7,187.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.ST3X | Three stepper | No | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 7,959.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.ST3X-E | Three stepper | Yes | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 9,088.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.ST4X | Four stepper | No | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 8,910.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.ST4X-E | Four stepper | Yes | 24V DC | - | 3 | |||||||||||||||||||||||||||||||
£ 9,444.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.SV2X | Two servo | No | 48V DC | 7 | 10 | |||||||||||||||||||||||||||||||
L3524.SV2X-E | Two servo | Yes | 48V DC | 7 | 10 | |||||||||||||||||||||||||||||||
£ 9,385.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.SV3X | Three servo | No | 48V DC | 7 | 10 | |||||||||||||||||||||||||||||||
L3524.SV3X-E | Three servo | Yes | 48V DC | 7 | 10 | |||||||||||||||||||||||||||||||
£ 11,761.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||
L3524.STV4X | Four servo | No | 48V DC | 7 | 10 | |||||||||||||||||||||||||||||||
L3524.SV4X-E | Four servo | Yes | 48V DC | 7 | 10 |
Incorporates a Motorola 32 bit microcomputer. Configurable to run up to four stepper or servo motors. For 2/4 phase bipolar stepper motors.
Power input 100-240V AC, 47-63 Hz.
Communication: RS-485 (up to 19,2 kbps) 10 Base-T Ethernet.
Encoder feedback: High speed differential inputs up to 12Mhz.
Number of I/O: 4 x inputs, 4 x outputs.
Program and data storage: 1000 lines x 80 characters. 510 variables. 8000 array elements in up to 30 arrays.
Easy programming with simple command language. Communication drivers are available for Windows, .NET, Mac OSX and Linux.
Operating temperature 0°C to 50°C, humidity 20-95%.
Can be plugged into, and control up to four axes simultaneously. Comes with cables and software. Simple plug and play system via USB port of your laptop or PC.
Micro-stepping is the number of steps per revolution of the motor output shaft.