Cast iron body (ENGJL-250), with hardened cross roller linear rail set.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity. Other versions are also available - dovetail slides (L3480) for vibration damping, and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
With no lead screw drive.
Replace -* with
-X for X axis stage
- XY for X,Y axes stage
-XYT for X,Y,. stage
Centre mounting of compound slides is standard. Please advise dimensions w2 and l5 when off-centre mounting is required.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.