Price & Availability | Order No. | w1 | Stroke | d1 | l1 | h1 | h2 | l2 | l3 | l4 | Weight kg |
l5 | l6 | Lead screw | Load max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3177.075-025-X | 75 | 25 | - | 75 | 50 | - | 87 | 6 | - | 1.6 | 14 | - | M6x1 | 0.3 | 18 | 5.7 | 6.1 | |
L3177.100-025-X | 100 | 25 | - | 100 | 50 | - | 112 | 6 | - | 2.5 | 14 | - | M6x1 | 0.6 | 36 | 11 | 14 | |
L3177.150-050-X | 150 | 50 | - | 150 | 58 | - | 166 | 8 | - | 7.0 | 14 | - | M6x1 | 0.7 | 64 | 18 | 21 | |
L3177.200-050-X | 200 | 50 | - | 200 | 58 | - | 216 | 8 | - | 14.0 | 14 | - | M6x1 | 1.2 | 190 | 60 | 62 | |
L3177.300-100-X | 300 | 100 | - | 300 | 80 | - | 316 | 8 | - | 34.0 | 15 | - | M8x1 | 3.2 | 1140 | 183 | 188 | |
L3177.075-025-H | 75 | 25 | 50.0 | 75 | 50 | 12.5 | - | 6 | 60 | 1.6 | 14 | 155 | M6x1 | 0.3 | 18 | 5.7 | 6.1 | |
L3177.100-025-H | 100 | 25 | 50.0 | 100 | 50 | 12.5 | - | 6 | 60 | 2.5 | 14 | 180 | M6x1 | 0.6 | 36 | 11 | 14 | |
L3177.150-050-H | 150 | 50 | 50.0 | 150 | 58 | 16.0 | - | 8 | 60 | 7.0 | 14 | 232 | M6x1 | 0.7 | 64 | 18 | 21 | |
L3177.200-050-H | 200 | 50 | 50.0 | 200 | 58 | 16.0 | - | 8 | 60 | 14.0 | 14 | 282 | M6x1 | 1.2 | 190 | 60 | 62 | |
L3177.075-025-K | 75 | 25 | 23.9 | 75 | 50 | 12.5 | - | 6 | 42 | 1.6 | 14 | 137 | M6x1 | 0.3 | 18 | 5.7 | 6.1 | |
L3177.100-025-K | 100 | 25 | 23.9 | 100 | 50 | 12.5 | - | 6 | 42 | 2.5 | 14 | 162 | M6x1 | 0.6 | 36 | 11 | 14 | |
L3177.150-050-K | 150 | 50 | 23.9 | 150 | 58 | 16.0 | - | 8 | 42 | 7.0 | 14 | 214 | M6x1 | 0.7 | 64 | 18 | 21 | |
L3177.200-050-K | 200 | 50 | 23.9 | 200 | 58 | 16.0 | - | 8 | 42 | 14.0 | 14 | 264 | M6x1 | 1.2 | 190 | 60 | 62 | |
L3177.300-100-K | 300 | 100 | 31.0 | 300 | 80 | 23.0 | - | 8 | 47 | 34.0 | 15 | 370 | M8x1 | 3.2 | 1140 | 183 | 188 |
Order No. | w1 | Stroke | d1 | l1 | h1 | h2 | l2 | l3 | l4 | Weight kg |
l5 | l6 | Lead screw | Load max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3177.075-025-X | 75 | 25 | - | 75 | 50 | - | 87 | 6 | - | 1.6 | 14 | - | M6x1 | 0.3 | 18 | 5.7 | 6.1 |
L3177.100-025-X | 100 | 25 | - | 100 | 50 | - | 112 | 6 | - | 2.5 | 14 | - | M6x1 | 0.6 | 36 | 11 | 14 |
L3177.150-050-X | 150 | 50 | - | 150 | 58 | - | 166 | 8 | - | 7.0 | 14 | - | M6x1 | 0.7 | 64 | 18 | 21 |
L3177.200-050-X | 200 | 50 | - | 200 | 58 | - | 216 | 8 | - | 14.0 | 14 | - | M6x1 | 1.2 | 190 | 60 | 62 |
L3177.300-100-X | 300 | 100 | - | 300 | 80 | - | 316 | 8 | - | 34.0 | 15 | - | M8x1 | 3.2 | 1140 | 183 | 188 |
L3177.075-025-H | 75 | 25 | 50.0 | 75 | 50 | 12.5 | - | 6 | 60 | 1.6 | 14 | 155 | M6x1 | 0.3 | 18 | 5.7 | 6.1 |
L3177.100-025-H | 100 | 25 | 50.0 | 100 | 50 | 12.5 | - | 6 | 60 | 2.5 | 14 | 180 | M6x1 | 0.6 | 36 | 11 | 14 |
L3177.150-050-H | 150 | 50 | 50.0 | 150 | 58 | 16.0 | - | 8 | 60 | 7.0 | 14 | 232 | M6x1 | 0.7 | 64 | 18 | 21 |
L3177.200-050-H | 200 | 50 | 50.0 | 200 | 58 | 16.0 | - | 8 | 60 | 14.0 | 14 | 282 | M6x1 | 1.2 | 190 | 60 | 62 |
L3177.075-025-K | 75 | 25 | 23.9 | 75 | 50 | 12.5 | - | 6 | 42 | 1.6 | 14 | 137 | M6x1 | 0.3 | 18 | 5.7 | 6.1 |
L3177.100-025-K | 100 | 25 | 23.9 | 100 | 50 | 12.5 | - | 6 | 42 | 2.5 | 14 | 162 | M6x1 | 0.6 | 36 | 11 | 14 |
L3177.150-050-K | 150 | 50 | 23.9 | 150 | 58 | 16.0 | - | 8 | 42 | 7.0 | 14 | 214 | M6x1 | 0.7 | 64 | 18 | 21 |
L3177.200-050-K | 200 | 50 | 23.9 | 200 | 58 | 16.0 | - | 8 | 42 | 14.0 | 14 | 264 | M6x1 | 1.2 | 190 | 60 | 62 |
L3177.300-100-K | 300 | 100 | 31.0 | 300 | 80 | 23.0 | - | 8 | 47 | 34.0 | 15 | 370 | M8x1 | 3.2 | 1140 | 183 | 188 |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set. Hardened and ground lead screw M6x1, pitch accuracy ±0,02mm/300mm.
Suitable for horizontal applications requiring smooth movement, long life and high load capacity. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Lead screw pitch M6x1, apart from size 300 = M8x1.